Gearing
for Container Handling Port Cranes

The Falk V-Class Gear Drive and Bauer Geared Motor solutions are inertly designed for demanding environmental and drive conditions making them predestined for all port load handling applications such as hoists, conveying, slewing and travel drives. Designed to maximize uptime and profitability, these gearing solutions will provide steadfast dependability, reliability, and performance. The Bauer IM2 paint system provides corrosion protection, allowing for use in harbors, lock gates, piers and offshore installations. IP68 protection is also available to allow submersible operation where needed.